This object defines the action, which is taken as quick stop function.
|
Index |
|
|
Name |
Quick stop option code |
|
Object code |
VAR |
|
Data type |
INTEGER16 |
|
Category |
optional |
|
Access |
R/W |
|
PDO mapping |
not possible |
|
Value range |
1, 2, 5, 6 |
|
Default value |
2 |
Supported codes:
|
Bit |
Description |
|
1 |
Slow down on slow down ramp and transit into Switch On Disabled |
|
2 |
Slow down on quick stop ramp and transit into Switch On Disabled |
|
5 |
Slow down on slow down ramp and stay in Quick Stop Active |
|
6 |
Slow down on quick stop ramp and stay in Quick Stop Active |
|
Copyright © 2015 Kollmorgen™ |
|